Coolers & Humidifiers / Evaporative Cooling & Humidification Media
CELdek series with MIT edg
CELdek series with MIT edg
CELdek evaporative cooling pads are designed to provide maximum cooling, low pressure drop and years of reliable service.
- Excellent cooling efficiency due to the unique design, manufacturing methods and materials used
- High face velocity allows the air to travel through the pad without water droplet carryover
- Low pressure drop allows the high velocity air to travel through the pad without significant resistance
- Self-cleaning design due to steeper angle of unequal flute design, flushing dirt and debris from the surface of the pad
- Simple to maintain due to the fact that in most cases, routine maintenance can be performed while systems still are operating