Please let us help you

You have to accept our privacy policy to send your request.

Ask a question

Data Centers

Data Centers

The demand for Data Centers is growing at an accelerated pace and keeping these facilities constantly operational is essential. Alongside this absolute focus on reliability, the industry is also now seeking solutions that reduce energy consumption and carbon emissions associated with data center operations.

With a wide portfolio of Oasis® Indirect Evaporative Cooling (IEC) systems, Munters' team of data center specialists can provide comprehensive design support to data center cooling engineers. Sophisticated design software provides detailed financial and thermal performance predictions, including hourly energy consumption for the full year, based on predictive weather data.

Typical medium to large-sized data centers require 0.5 to 50 MW of cooling capacity. The recommended supply air temperature for computer rooms is 80.6°F (27°C), according to ASHRAE Thermal Guidelines for Data Processing Environments 2009a, making the Munters Oasis IEC an ideal choice. Market research continues to predict ambient computer room temperatures will increase to even higher levels, making these indirect evaporative solutions even more cost effective.

Data center technician

Munters Oasis Indirect Evaporative Cooling solutions have been installed in a wide variety of data centers across North America, Europe, Asia and Australasia. These systems circulate the primary air from the white space through heat exchangers which are cooled using a combination of outdoor air movement and evaporation. The indoor and outdoor airstreams never mix, resulting in a minimal requirement for filtration.

Telecommunications Facilities

Energy consumption, reliability and maintenance are important factors for critical telecommunication facilities. Thermal loads inside telecom facilities and electronic enclosures must be managed efficiently. Heat is constantly generated in these facilities making this an ideal application for indirect evaporative cooling.

Munters indirect evaporative cooling (IEC) cooling solutions enable telecom customers to free up electrical power for their core business. Munters Oasis IEC can even work in the economizer mode during the extreme ambient weather conditions of summer – 100°F/38°C temperature and 75% RH.

Telecommunication customers have been able to increase the available electrical power by 37% when utilizing Munters IEC systems. This allows telecom customers to install more communication equipment without needing to invest in additional expensive power installations from utility companies.

Munters IEC systems are equipped with a polymer tube air-to-air heat exchanger that transfers heat to a separate outdoor airstream. Air and water when needed is flushed over the exchanger to reject heat. The processed air passing through the exchanger never comes in contact with the water, thereby adding no humidity to the supply air.

Direct evaporative solutions include DataDek evaporative pads, an advanced version of GLASdek - the most popular range of evaporative cooling pads in the world. The technical properties of DataDek have been specially developed to meet the demanding requirements of modern data center design.

Munters also offers plate heat exchanger systems if water is not available at the site.

Additional features at a glance:

  • Excellent retrofitting solutions for Central Office (CO) and Point of Presence (POP) facilities
  • Reliable units designed and manufactured for mission critical facilities, include built-in redundancy for electrical motors: fans, pumps and compressors
  • Munters cooling solutions are suitable for installations ranging from 100kW to 25mW+ of electrical load (IT)

Munters’ systems cool telecom facilities with minimal use of energy, thereby releasing electrical power for additional equipment in the white space.

NEW VIDEO!

View the video to learn about SyCool Split, an energy-efficient, thermosyphon based dry cooling solution for data centers.

Download

PROAPP DATACOM™

Data center and critical facilities airflow management tool for sizing cooling systems and energy efficiency.

Download
Data Center Videos

Explore numerous Climate Control solutions using Munters products and know-how

Awards
Associations

Munters Data Center Coolers

Solutions

Case studies