Ask a question!

Dovolte, abychom vám pomohli

Známe své produkty. Vaše <br/>kontaktní informace předáme<br/>někomu ve vaší zemi.

Close

Forum Wentylacja 2018

27 II

II 27 09:00 - II 28 16:00

Forum Wentylacja which takes place from February 27-28, 2018 in Warsaw (Poland) is the most important fair and meeting point of professional ventilation and the air conditioning industry in Poland.

Ventilation and air conditioning specialists meet in Poland for this important industry event. The two-day congress program will be accompanied by a manufacturer's exhibition. Munters presents its solutions for energy-efficient air treatment. Further information about the event can be found here.

We are looking forward to your visit!


Akce

17 X

X 17 10:00 - X 18 17:00

Solids 2018

17 X

21 X

X 21 14:00 - X 24 18:00

2018 Fall Conference 7x24 Exchange

22 X

X 22 09:00 - X 23 05:00

GREEN WAY Symposium 2019 Prague

05 XI

XI 5 09:00 - XI 6 17:00

DCD London 2018

06 XI

XI 6 10:00 - XI 8 17:00

Gulf Food - Dubai

07 XI

XI 7 09:00 - XI 8 16:00

Data Centre World Frankfurt 2018

13 XI

XI 13 09:00 - XI 16 17:00

EuroTier 2018

20 XI

09:00 - 17:00

Datacloud Nordic 2018

27 XI

27 XI

XI 27 09:30 - XI 28 16:30

Data Centre World Paris 2018

27 XI

XI 27 21:00 - XI 28 05:00

CEGA 2018

04 XII

XII 4 22:00 - XII 5 04:00

Meistererfahrungsaustausch 2018

14 I

I 14 16:00 - I 16 22:00

AHR Expo 2019

27 I

I 27 00:00 - I 31 03:00

AABC Europe 2019

20 II

II 20 00:00 - II 21 00:00

maintenance 2019

07 V

V 7 21:00 - V 9 03:00

The Battery Show Europe 2019

Akce

Dovolte, abychom vám pomohli

Známe své produkty. Vaše <br/>kontaktní informace předáme<br/>někomu ve vaší zemi.