Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
GREENGUARD Gold Certified with your health in mind. Did you know that people spend more than 90% of their time indoors? Did you also know that the largest source of indoor air pollution is chemical emissions from building materials and furnishings?
Indoor air quality is a top concern on the agenda of architects, building contractors and manufacturers worldwide who all strive to reduce these emissions. Munters evaporative cooling and humidification pads, CELdek® and GLASdek® are GREENGUARD Gold Certified, by the global, independent organization UL.
Munters GLASdek® and CELdek® evaporative cooling and humidification pads have been tested for emissions from over 360 individual chemicals of concern, guaranteeing them as having non-harmful emissions.
The tests have been performed according to one of the world’s most stringent product emissions standards. An independent party has performed the tests. Yearly testing of the products is required to maintain the certification.
To remain healthy, people need healthy indoor air. It’s as simple as that.
UL takes an extensive review of material, manufacturing processes and manufacturing locations. Testing is performed in state-of-the-art stainless steel environmental chambers, following global ISO standards. Products are certified to UL GREENGUARD Standards, based on comprehensive emission criterial from the EPA, Germany’s Blue Angel Program, State of California and reputable public health expert agencies.
Greenguard certification endorsed and accepted by established organisations such as LEED, ASHRAE Standard 189.1, Greenstar and more.
There are two levels of certification, GREENGUARD and GREENGUARD Gold. The goal of the certifications is to improve public health and quality of life through programs that reduces chemical exposure and improves indoor air.
Недействительная идентификация пользователя
Произошла ошибка! Повторите попытку позже.
Забыли пароль?
Недействительная идентификация пользователя
Произошла ошибка! Повторите попытку позже.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!