Ask a question!
Close
What are the cable specifications for Rotem Installations?
The following table lists specifications of cables used in Munters Controller installations.
Recommended Maximum Length | Cable Gage and Length | Shield | Number of Wires | Twisted Pair | Type of Connection | Notes |
1640 feet (500 meter) | AWG 22 (0.65 mm copper) |
Yes | 3 | No | RS-232 | |
3280 feet (1000 meter) | AWG 22 (0.65 mm copper) |
Yes | 2 | Yes | RS-485 | Do not connect COM. |
3280 feet (1000 meter) | AWG 22 (0.65 mm copper) |
Yes | 4 | Yes | RS-485 Isolated | Do not connect COM to GND |
330 feet (100 meter) | AWG 22 (0.65 mm copper) |
Yes | 4 | No | Feed, Silo, Load Cell | |
330 feet (100 meter) | AWG 22 (0.65 mm copper) |
Yes | 4 | No | Bird Scale | |
330 feet (100 meter) | AWG 18 (1.00 mm copper) |
Yes | 2 | No | Temperature Sensor | |
330 feet (100 meter) | AWG 22 (0.65 mm copper) |
Yes | 4 | No | Humidity Sensor | |
330 feet (100 meter) | AWG 22 (0.65 mm copper) |
Yes | 2 | No | Wind Speed Sensor | |
330 feet (100 meter) | AWG 22 (0.65 mm copper) |
Yes | 4 | No | Wind Direction Sensor | |
1000 feet (300 meter) | AWG 22 (0.65 mm copper) |
Yes | 2 | No | CO2 Sensor | |
65 feet (20 meter) | AWG 22 (0.65 mm copper) |
Yes | 2 | No | Water Meter |