Při odesílání zprávy došlo k chybě, opakujte akci později.
Při odesílání zprávy došlo k chybě, opakujte akci později.
The technology behind Munters' VOC technology is our Zeolite rotor. The rotor is made up of hydrophobic zeolite which is an inorganic crystal with properties suited to adsorbing VOCs. Hydrophobic zeolite is a stable crystal. The zeolite's inert properties mean that it does not promote chemical reactions. It is also non-flammable to extreme temperatures and will not react with strong acids.
Zeolite rotors are available in a variety of sizes to treat various flow rates and VOC loading:
1.5m Rotor - 5,000 to 7,000 cfm
2.1m Rotor - 7,000 to 15,000 cfm
2.4m Rotor - 15,000 to 20,000 cfm
2.9m Rotor - 20,000 to 32,000 cfm
3.5m Rotor - 32,000 to 50,000 cfm
4.2m Rotor - 50,000 to 70,000 cfm
Munters HoneyCombe® rotor media is manufactured with a corrugated mineral fiber substrate that’s permanently bonded with a proprietary mixture of zeolite to adsorb VOCs from contaminated air streams. The rotor material is totally inorganic, completely inert, and features the necessary rigidity and physical integrity to withstand thermal stress. And because the zeolite is an integral part of the HoneyCombe® matrix, it can’t be leached out or removed, physically or chemically. Custom block sizes are available to fit any VOC adsorption system.
Platné ověření uživatele.
Něco se pokazilo. Zkuste to, prosím, znovu.
Zapomenuté heslo?
Platné ověření uživatele.
Něco se pokazilo. Zkuste to, prosím, znovu.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!