Wij zijn experts

Er is een fout opgetreden bij het verzenden van het bericht, probeer het later opnieuw

Stel een vraag

Hero_Giving-Farmers-More-Control.png

Munters Drive

The agriculture industry’s leading ventilation and climate control motor.

Download Brochure Button@0.5x.png

Quotes_1.png

Munters Drive Simplifies

As the farming industry has grown, technology meant to promote progress is instead causing more complications. Farms are getting hit with expensive maintenance costs, animal discomfort is affecting production, and heavy emissions are increasing the agriculture industry’s carbon footprint. We knew that the solution wasn’t more complex technology. It was more control: a simplified design that would bring unprecedented reliability to an industry that can’t afford any downtime.

Munters Drive 2-Rows.jpg

The Munters Drive gives dairy, swine, poultry, and greenhouse producers more control of performance, maintenance and energy costs, animal comfort, and emissions. Built using Electronically Commutated (EC) technology, the motor completely modernizes how buildings are ventilated and saves you money in the long run—because that’s exactly what the Munters Drive was made for.

Built for the Agriculture Industry

We were the first to introduce EC motor technology to the agriculture industry in large-diameter fans. Then, we revolutionized that technology with the Munters Drive. Designed, engineered, and built by Munters engineers who are farmers themselves, the Munters Drive reduces costs across dairy, swine, poultry, and greenhouse production by solving some of the most persistent issues facing farm managers, tech managers, and controllers. Today, more than 30,000 units are in use at over 1,400 farms worldwide, with the first Drives installed exceeding 100,000 hours of continuous operation.

 

Quotes_2.png

The Benefits of Munters Drive

SP_MUNTERS MADE_210x301.png SP_ENERGY SAVINGS_210x301.png SP_LONG RUNNING_210x301.png
SP_REDUCED EMISSIONS_210x301.png SP_EQUIPMENT SAVINGS_210x301.png SP_MAINTENANCE-FREE_210x301.png
SP_VARIABLE SPEEDS_210x301.png SP_HIGHER YIELDS_210x301.png  

Quotes_3.png