Mesajı gönderirken bir hata oluştu; lütfen daha sonra tekrar deneyiniz
Mesajı gönderirken bir hata oluştu; lütfen daha sonra tekrar deneyiniz
Bir soru sorun
İş alanları
Oturum aç
Munters offers a completely integrated evaporative cooling system designed to solve, in a quick and easy way, temperature problems in environmental controlled situations, such as tunnel ventilation in poultry, dairy and swine structures, climate control in greenhouses and cooling systems for hatcheries. Munters system utilizes the natural cooling effect of evaporation to efficiently cool the air entering your buildings. Combined with the wind-chill effect of tunnel ventilation, these systems improve production in the hottest weather. Modular pad assembly holds and wets a choice of pad materials for the ultimate in efficient and effective cooling. Inlet air temperatures can be reduced by 10-20 degrees Fº on most days, and even more under ideal conditions. Tank kits are available for submersible and non-submersible pumps. The tank kits are designed to assure proper water flow and capacity; giving your system superior wetting regardless of the length.
Ürün Bilgisi
Servis ve yükseltmeler
İndirilenler
Kullanıcı kimliği geçersiz
Ups! Bir şeyler yanlış gitti. Lütfen daha sonra tekrar deneyiniz.
Parolanızı mı unuttunuz?
Kullanıcı kimliği geçersiz
Ups! Bir şeyler yanlış gitti. Lütfen daha sonra tekrar deneyiniz.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!