Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Спросите нас
Бизнес-направления
Войти
Munters LTX Housing - the ultimate solution for poultry farmers who require precise control over the amount of light entering their buildings.
Specifically designed for Munters Vortex 36, 51 and 55. The design will allow one wall opening for all models, while maximizing airflow with light control. Resulting in less mislaid eggs and improved overall building productivity. With an easy to move, asymmetrical 4-foot and 3-foot door design, the LTX Housing is incredibly easy to maintain, providing convenient access for cleaning and fan maintenance. The light trap can be effortlessly moved out of the way without any tools needed.
Experience the ultimate in light filtration with premium light filters featuring 11” Full-Dark and 5.5” Half-Dark filters, delivering exceptional light control for poultry farmers. Upgrade to the Munters LTX Housing to maximize your nest performance and revolutionize your poultry farming operation.
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!