Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Спросите нас
Бизнес-направления
Войти
The Thermo-Z plate style heat exchanger is designed to recover heat from energy-consuming processes up to 1500°F. Energy can be recovered and returned as process make-up air, used to preheat combustion air, or used for plant or office heating.
Thermo-Z offers fully adjustable plate thickness and spacing as well as multiple flow patterns. The heat exchanger is designed for industrial environments. High-quality materials and construction provide superior performance in high-temperature or corrosive environments. The heat-transfer plates are completely seam-welded to ensure against cross-contamination. Plate spacing is achieved via raised and depressed, truncated, conical dimples that provide uniform plate pitch. The inner casing is constructed of the same material as the heat-transfer matrix and is welded to the matrix at certain peripheral locations to assure an air-tight seal.
информация о продукте
Опции
Сервис и обновления
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!