Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Спросите нас
Бизнес-направления
Войти
Munters Integrated Custom Air Handler (ICA) Series simplifies incorporating humidity control into your building or manufacturing process. Using advanced selection software, you and your Munters sales engineer can create the perfect system for your application.
Munters ICA is available in multiple configurations capable of processing up to 100,000 cfm and can hold conditions as rigorous as a -40°F dew point with dependability. This system includes a dehumidifier with five desiccant options and eleven rotor sizes, high-performance heating and cooling coils, refrigeration package, supply and return HEPA filters and the piece of mind knowing your system is NRTL approved to UL standards and is manufactured in an ISO 9001:2015 certified facility.
информация о продукте
Опции
Сервис и обновления
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!