Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Спросите нас
Бизнес-направления
Войти
The WETdek evaporative cooling system combines nature’s process of evaporation with Munters exclusive features providing precise temperature and humidity control.
» High quality, corrosion resistant construction, and a minimum number of mechanical components ensure reliable operation.
» Custom Airflow Volumes:
Airflow rates of 20,000 to 100,000+ scfm are available. For larger volumes of air, multiple units may be stacked or combined.
» High Cooling Efficiency: Up to 99% efficiency can be achieved using media depths between 4” and 24”.
» Low system pressure drop.
» Can be programmed for automatic maintenance during operation.
» Munters GLASdek® and CELdek® assure extended, reliable media life.
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!