Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Спросите нас
Бизнес-направления
Войти
Munters Modular ChilledWall (MCW) units provide a
modular cooling solution for new and retrofit chilled water or glycol cooled installations.
The system is available in 150 kW blocks of cooling capacity (based on nominal 20°F airside Delta T), and can be deployed individually or in sets of 2 or 3. With single-point water connections, and single or dual power feeds, the MCW system offers efficient cooling in a compact footprint while providing the flexibility needed to meet your specific design requirements.
информация о продукте
Сервис и обновления
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!