Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
CommBox supplies complete web access to poultry, swine, and livestock controllers from any device with access to the Cloud, including mobile devices. Installed as an add-on to the Communicator, the two units provide a complete service package: Communicator supplies its proven alarms & events functionality while CommBox enables remote monitoring & control via the Web & Cloud. The CommBox can also be installed as a stand alone unit. From a single computer, tablet, or smartphone you can manage your entire network.
RotemNet Web is the application that provides the software interface to your controllers. In addition to the control and data access, what is notable about RotemNet Web is its flexibility.
Click here to download the controller software: CommBox Software (Registered users only)
Доступно в Türkiye, United Arab Emirates, Bahrain, Egypt, Kuwait, Malaysia, Oman, Pakistan, Qatar, Tunisia, Indonesia, Saudi Arabia, Lebanon, Jordan
Недействительная идентификация пользователя
Произошла ошибка! Повторите попытку позже.
Забыли пароль?
Недействительная идентификация пользователя
Произошла ошибка! Повторите попытку позже.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!