Форма обратной связи

Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.

Cut energy costs by up to 60%

Cut energy costs by up to 60%

Ensure your Munters dehumidifier is performing as efficiently as possible. Schedule a Munters energy optimisation assessment. Our service experts will come by and inspect your Munters desiccant dehumidifier installation and recommend actions that can significantly reduce energy consumption and CO2.

  • Now is the time to act

    Now is the time to act

    Soaring energy prices are threatening everyone. With fossil fuels likely to remain expensive for some time, solutions that can save energy are critical. A Munters energy optimisation assessment is the perfect, sustainable solution to save energy. It will enhance the efficiency of your dehumidifier, reduce operating costs and energy consumption, and provide significant savings.

  • What is a Munters energy optimisation assessment?

    What is a Munters energy optimisation assessment?

    Our service experts will visit your facility and inspect your Munters desiccant dehumidification system.
    We will:

    • Check your rotor, fans and more
    • Enter all data into our Energy Savings Calculator for Dehumidifier Reconditioning
    • Provide you with a full report with ROI, yearly CO2 reduction, and 3-year energy savings.

     

  • Actions for low energy consumption

    Actions for low energy consumption

    During our visit Munters service experts will adjust your dehumidifier to production conditions. And we can even upgrade your unit, if necessary and possible. We’ll also recommend actions that can significantly reduce energy consumption and CO2, so you cut energy costs by up to 60%.

  • Lifecycle care

    Lifecycle care

    Munters can help optimize your dehumidification system to ensure it is operating as efficiently as possible, no matter the stage of life of your dehumidifier. A Munters energy optimisation assessment can help you today, whether or not your dehumidification system is relatively new or nearing its end of life.

The Munters difference in energy efficiency

With decades of industry experience, Munters knows dehumidification is the only energy-efficient climate control solution that will secure the perfect indoor climate while keeping energy costs to a minimum. From battery manufacturing plants to food processing, to waterworks and museums, we provide stable environments with lower overall energy consumption.

Service your dehumidifier regularly for sustained, low-energy consumption

If you are using Munters equipment to control your climate, then we recommend you service it regularly to make sure it’s running at maximum capacity while using as little energy as possible. Book an energy optimisation assessment with our Service engineers to give your dehumidification system the attention it deserves.

Success stories

  • Munters retrofit cuts energy bill by 38%

    Munters retrofit cuts energy bill by 38%

    The German contract coating company InovisCoat added Munters PowerPurge™ onto their dehumidification systems and cut as much as 150 kW per dehumidification system per hour off their energy bill, equal to 38% electricity and gas savings.

  • Energy saving EC fan upgrade for air handling unit (AHU)

    Energy saving EC fan upgrade for air handling unit (AHU)

    Munters pioneering upgrade of the dry dock AHU at Brunel’s SS Great Britain ensures long term protection against corrosion while reducing fan energy consumption by 25-30%.

  • Cutting costs and improving profits

    Cutting costs and improving profits

    Munters upgraded Cantley-based British Sugar’s process air fan and dehumidifier to save energy and money. Based on an electricity price of 8.5p per kwH, the ROI (return of investment) is less than two years.

  • Munters reduces operational costs and CO₂ emissions

    Munters reduces operational costs and CO₂ emissions

    Munters upgraded Frederikshavn, Denmark Ice Rink dehumidification capacity with two desiccant dehumidifiers. A fully controlled, low relative humidity climate is now ensured with estimated energy savings that recouped invested funds in just 1 ½ years.

We’re ready to help

According to the GDPR we need your acceptance to save your contact details. Read our privacy policy here.