Ask a question!

Please let us help you

To expedite your request, send us a message
here. Please include your zip code and a brief
description of your application in the
"Add a message" field below.

Close

제습기 / 전체 공조 유닛

DryCool® Standard

DryCool® Standard

Primarily designed to be a dedicated outdoor air unit delivering space neutral conditions, sizes are available up to 16,000 cfm. Also available in water cooled and chilled water versions.

  • Most energy efficient DOAS
  • Reduced cooling requirements
  • Delivers cool, dry air
  • Increases cooling COP
  • Qualifies as an energy recovery device when exhaust air is not available
  • Air, water and chilled water cooled configurations available

다른 사람들은 이 제품을 어떻게 사용하는지 살펴볼까요?

Please let us help you

To expedite your request, send us a message
here. Please include your zip code and a brief
description of your application in the
"Add a message" field below.