메시지 전송 시, 오류가 발생하였습니다. 재시도하십시오
메시지 전송 시, 오류가 발생하였습니다. 재시도하십시오
FOR USA, AVAILABLE TO MUNTERS KEY ACCOUNTS ONLY
Outdoor air often represents the greatest moisture load to a building. That is why experts agree that pre-treating make-up air with a dedicated outdoor air system (DOAS) is the most efficient and effective approach at managing it. Munters' award winning DryCool® Standard system removes more moisture with less energy than any other DOAS by combining Munters advanced desiccant dehumidification technology with packaged refrigeration. DryCool Standard utilizes waste condenser heat to reactivate the desiccant wheel. This qualifies it as an "energy recovery" device using "site recovered" energy to boost the moisture removal capacity of the system at reduced cooling tonnage. Essentially, DryCool Standard is a packaged DX unit enhanced with an active desiccant wheel to reduce cooling requirements by 30-40%. Since just one circuit provides all the reactivation energy DryCool Standard needs to continuously satisfy desired supply air conditions, these units are also available as split systems, water and chilled water-cooled versions. All configurations can include winter heating options utilizing gas, electric, hot water and steam. When 100% outdoor air is not required, DryCool Standard still outperforms other dehumidification systems by delivering drier air while consuming less energy. Unit installation can be indoors or outdoors. DryCool Standard is available in sizes conditioning up to 16,000 cfm of air.
아이디 또는 비밀번호를 다시 확인하세요
오류. 나중에 다시 시도하십시오
비밀번호를 잊으셨나요?
아이디 또는 비밀번호를 다시 확인하세요
오류. 나중에 다시 시도하십시오
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!