Please let us help you

You have to accept our privacy policy to send your request.

Ask a question

Greenhouse in cold climate

Air heating systems Greenhouse

Keeping things stable in a greenhouse is crucial. Plants thrive in a stable climate, provided that the climate is the optimal one. While the weather outside may rage in widely varying extremes, the climate inside a greenhouse must constantly remain within strictly defined limits. When the temperature falls below zero, the plant production can be lost. And in the case of just a few degrees above zero, the plant growth can also be affected which could delay the fruit period and weaken the plant structure.

It may come as a surprise that heating systems are needed  in greenhouses also in the warm desert areas near the equator. The reason for this are the temperature fluctuations between day and night time, but also to remove excessive humidity that may occur in the night time when the temperature drops.

In the northern hemisphere, air heating systems are crucial to be able to cultivate vegetables or flowers during winter, here a dependable source of heat is necessary for temperature control. The best type of system will depend on many factors. Munters offer both direct and in-direct heating systems for Greenhouses, a vast range of models and fuel types, let us help you select your best alternative: