Vi er eksperter

Der opstod en fejl under afsendelsen af beskeden, prøv igen senere

Stil et spørgsmål

Dairy cows

Video: Munters Natural Ventilation Solutions for Dairy

Heat stress for dairy cows can be remedied. In this video you can see how reduction in milk production can be avoided at the same time as animal welfare is improved.

Milking cows, which are very sensitive to heat stress, typically suffer from reduced milk production and conception rates during hot periods, thus negatively influencing the profitability of a company. Munters Dairy solutions guarantee a quick payback on investment as they provide the optimum living conditions for livestock and improve milk production, transfer price per kg, conception rate and the general animal comfort with a lowered replacement rate.

The installation combines different Munters products in a unique and efficient solution: Munters Ridge Ventilation provides an excellent combination of ventilation and light dispersion as an integral part of the natural ventilation for livestock barns and stables; the Breeze Fan is a high volume low speed fan, engineered to circulate a vast amount of air, providing the most efficient air circulation movement for animal housing; and both the Light Curtains and the Comfort Curtains ensure the animals are in a comfort climate zone, providing an excellent combination of ventilation control and light requirements.

Hvordan kan vi hjælpe dig?

Tilbage til startsiden
Ved at vælge godkender du vores cookie policies

Ikke valid bruger identifikation

Ups! Der er noget gik galt. Prøv igen senere

Ikke valid bruger identifikation

Ups! Der er noget gik galt. Prøv igen senere