Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Stil et spørgsmål
Forretningsområde
Sign in
Let Munters Saturn ONE series improve animal welfare and sustainability while achieving superior livestock growth and yield.
These modular, high-tech, feature-rich fans combine exceptional airflow with energy efficiency to optimize conditions inside poultry housing or greenhouses in any climate zone.
The E-line version ensures performance above the market standard and reduces power consumption by up to 50% compared to the same fan with AC motor, all while enabling speed regulation.
Installation is quick and easy. A proportional gear motor optimizes Anti-Gravity Shutter (AGS) operations. The VFD controller makes the rotation efficient.
Produkt information
Downloads
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Glemt password
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!