Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Stil et spørgsmål
Forretningsområde
Sign in
The Super Guard and Pig Guard/Pig Guard Plus controllers provide advanced climate control for pigs. This includes temperature and humidity control, various types of ventilation control (including optional TRIAC controlled ventilation and static pressure), and control over lighting and feeding.
Super Guard units are placed in a central control room while Pig Guard/Pig Guard Plus units are placed in individual pig rooms. Pig Guard Plus units include eight override switches (On/Off/Automatic).
Software downloads
Note: Make sure that you download the software that is appropriate for your Pig Guard Plus units.
- Pig Guard Plus 80: No TRIACs
- Pig Guard Plus 81: One TRIAC
- Pig Guard Plus 82: Two TRIACs
Click here to download the unit’s software: Super Guard and Pig Guard Software (Registered users only)
Click here to download the unit’s software: Super Guard and Pig Guard Plus Software (Registered users only)
Produkt information
Valgmuligheder
Downloads
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Glemt password
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!