Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Stil et spørgsmål
Forretningsområde
Sign in
Featuring all the functionality of Platinum Pro Controllers, the Rotem One’s enlarged 15.6” screen provides an intuitive, easy-to-use interface that brings all the advantages of touch screens to your farm. The Touch screen brings together mission critical data in one easy to read screen. Defining functions is done directly from a large screen designed for its ease of use.
Its modular architecture enables a high level of flexibility in its system design, supporting a large number of devices and up to 200 2HP heavy duty relays (including expansion units). Rotem One’s enclosure was designed to facilitate installation and maintenance, while a switch guard door keeps toggle switches securely in place.
Click here to download the controller’s software: Rotem One Software (Registered users only)
Produkt information
Valgmuligheder
Downloads
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Glemt password
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!