Air-cooled chillers

Circlemiser

Circlemiser is an innovative air-cooled chiller designed for outdoor installation, equipped with microchannel cylindrical condensers, flooded evaporators and oil-free, magnetic-bearing centrifugal compressors.

Destaques

  • Unique microchannel cylindrical condensers, featuring a 45% greater heat exchange surface compared to traditional heat exchangers
  • 10% reduction in footprint compared to traditional air-cooled chillers, without compromising performance
  • Turbocor oil-free, magnetic-bearing centrifugal compressors
  • An increase in EER of up to 9.5% for single-compressor units and up to 15% for multi-compressor units compared to equivalent oil-free chillers under the same operating conditions
  • Cascade-flooded shell-and-tube evaporators reduce the ΔT on the water side, ensuring lower energy consumption and higher efficiency, as well as circuit redundancy
  • Compatible with low GWP (Global Warming Potential) refrigerants, including R515B, R513A, and HFO-R1234ze
  • AHRI certified

    Produtos dessa série

    Modelo
    Circlemiser 500 Ton Small
    Circlemiser 500 Ton Large
    Circlemiser 600 Ton Small
    Circlemiser 600 Ton Large
    Circlemiser 600 Ton High Ambient