Control humidity to reduce maintenance costs

Failing equipment and aging pipes due to condensation are among the biggest challenges facing water and wastewater treatment plant owners and operators. Munters broad range of robust, high-quality desiccant dehumidifiers safeguards the operation of essential water and wastewater treatment plants.

Condensation that forms when warm, moist air meets cold, hard surfaces causes corrosion on metal components such as valves and piping. Using heaters to dry condensation at water and wastewater treatment plants is expensive and ineffective since heating does not lower the dew point. 

Using desiccant dehumidification to reduce the dew point below the temperature of the coldest pipes and surfaces provides a sound, energy-efficient alternative. If not addressed, pipes and sensitive monitoring equipment are prone to corrosion, posing the risks of costly unplanned maintenance and production stops. Removing moisture from the air with desiccant dehumidifiers is a proven way to prevent corrosion and safeguard your treatment plant.

Munters offers a broad range of robust, high-quality desiccant dehumidifiers for water and wastewater treatment plants.

Resources

Wastewater treatment

Clean technologies by Munters help wastewater treatment plants control harmful air pollutants while improving operational efficiency. Our cutting-edge equipment secures clean air output and long-lasting performance. Trust Munters to enhance your wastewater treatment process by maximizing plant efficiency and minimizing your environmental impact. 

Applications for water and wastewater

Prevent corrosion at your water treatment facility

Condensation is a constant challenge for water treatment facilities, especially during the warmer months. Even in cold climates, water flowing through piping is usually colder than the air, making waterworks situated in these climates susceptible to condensation.

Unless managed, condensation can form on sensitive monitoring equipment and steel piping, leading to corrosion over time. Moisture can damage remote monitoring equipment, and corroded piping, valves and fittings can lead to major repairs and shorten the plant’s lifespan.

Treating the air in the facility with Munters dehumidifiers effectively controls the humidity levels, ensuring more uptime. 

Contact Munters to inquire about our range of products designed to deal with the demands of the water and wastewater industry.

Advantages:

  • Protect piping and sensitive equipment
  • Reduce the risk of discolored water
  • Lower maintenance costs

Prevent mold formation

Microbial growth begins to take place when relative humidity levels reach 50-70%. In waterworks, humidity easily rises to these levels, causing condensation on pipes and walls. Such a damp environment becomes unpleasant and poses health risks to staff.

Unless moisture is removed, condensation forms on sensitive water treatment monitoring equipment and steel piping. Droplets can then fall onto surfaces below. Water droplets containing bacteria and mold may begin to smell and, in the worst case, pose health risks to staff. Treating the air in the facility with Munters dehumidifiers effectively controls humidity and helps eliminate microbial growth.

Contact Munters to inquire about our range of products designed to deal with the demands of the water and wastewater industry.

Advantages:

  • Improved air quality
  • Healthier staff
  • Reduced odor

Longer equipment lifetime

Using Munters dehumidifiers helps prevent corrosion and ensure the proper function of piping and remote electronic monitoring equipment. Prevent mold and bacterial growth and eliminate unplanned stoppages by keeping your waterworks running at 100% with Munters dehumidification solutions.

Contact Munters to inquire about our range of products designed to deal with the demands of the water and wastewater industry.

Advantages:

  • Prolongs equipment lifetime
  • Fewer malfunctions
  • Lower maintenance costs

Prevent downtime and unplanned stops

Exposure to high humidity can lead to premature failures and intermittent disturbances of electronic and monitoring equipment. Malfunctioning electronic equipment can cause unplanned stops and costly repairs. Shutting down water treatment facilities to resolve these problems can be costly.

Treating the air in the facility with Munters dehumidifiers effectively controls the humidity, reducing the moisture in the air to acceptable levels. 

Contact Munters to inquire about our range of products designed to deal with the demands of the water and wastewater industry.

Advantages:

  • Fewer electrical problems
  • More uptime
  • Better control of your plant by protecting critical monitoring equipment from damage
  • Lower maintenance costs

Energy efficiency

Easy to install and maintain, Munters dehumidifiers are energy efficient. They come in different sizes and configurations to meet the needs of your water treatment facility. They track actual conditions in real time, measuring humidity and temperature to ensure that the unit only runs when there is a risk of condensation developing, giving you energy-efficient, floating dew point control.

Contact Munters to inquire about our range of products designed to improve the energy efficiency in your water or wastewater treatment plant.

Advantages:

  • High-moisture removal rate with reduced energy costs
  • Constant duty cycle operation
  • Greater durability and longer life cycle due to sturdy construction and design
  • More consistent performance, even in the most demanding environments

“The investment has paid for itself in less than a year. We are very satisfied! We have a completely different climate in our buildings, much fresher and corrosion has stopped. Also our alarm devices are no longer affected by the moisture.”

Lars Lövgren, Water‘s engineer

MittSverige

What you get with Munters