Would you prefer to visit the website in this country and language?

Lichtfilter

LF Lichtfilter

A light filter is an ideal accessory required to reduce light entry through ventilation equipment, such as fans and air inlets.

Highlights

  • Optimal light reduction performance combined with low pressure drop
  • Housing frame made of strong precoated and galvanized sheet-steel
  • Vanes made of high-resistance polypropylene with UV protection
  • Special design of vertical plastic vane media with reduced pressure drop
  • Air passing through the vanes ensures self-cleaning
  • Simple installation
  • Special clips supplied for easy mounting on a fan

Produkte dieser Serie

ModellProduktdatenblatt
LF24 Lichtfilter Anzeigen
LF30 Lichtfilter Anzeigen
LF36 Lichtfilter Anzeigen
LF50 Lichtfilter Anzeigen