Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Произошла ошибка во время регистрации, пожалуйста, повторите попытку позже.
Спросите нас
Бизнес-направления
Войти
Medal-Pak® (formerly sold as IMTP®) gives the best of both worlds in terms of performance (i.e. low-pressure drop and high efficiency). It can be effectively used in both high pressure and vacuum towers. Other advantages include large effective interfacial area, high mechanical strength and low cost. Its monolithic construction overcomes the problem of ”opening out” at the ends as can be experienced with ring shaped packings.
Medal-Pak® is available in a range of sizes to provide multiple combinations of efficiency and pressure drop. Medal-Pak® can be fabricated from a variety of metals including, but not limited to, carbon steel, stainless steel, copper, aluminum, titanium, zirconium, etc.
Техническая спецификация
Опции
Medal-Pak® #15, Medal-Pak® #25, Medal-Pak® #40, Medal-Pak® #50, Medal-Pak® #60, Medal-Pak® #70 | |
291 (88.8), 225 (68.6), 150 (45.7), 100 (30.5), 74 (22.6), 60 (18.3) | |
95.6, 96.6, 97.7, 98, 98, 98.5 % | |
Medal-Pak® #15, Medal-Pak® #25, Medal-Pak® #40, Medal-Pak® #50, Medal-Pak® #60, Medal-Pak® #70 | |
291 (88.8), 225 (68.6), 150 (45.7), 100 (30.5), 74 (22.6), 60 (18.3) | |
95.6, 96.6, 97.7, 98, 98, 98.5 % | |
Недействительная идентификация пользователя
Произошла ошибка! Повторите попытку позже.
Забыли пароль?
Недействительная идентификация пользователя
Произошла ошибка! Повторите попытку позже.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!