You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
DF 2100 is a ready-to-install droplet separator for use in many application areas. It is available in various material combinations and configurations to fit a wide range of operating conditions. DF 2100 droplet separator provides high efficiency droplet separation and low pressure drop, even at high face velocity, for energy saving operation. The droplet separator can be configured to most individual performance and installation situations, providing a cost-effective solution. Alternative material choices and drainage systems, as well as add-on features like flanges and protection mesh are just some of the configuration options. DF 2100 droplet separator is an excellent choice for keeping rain, mist and larger fog water droplets out of a building or marine ventilation system. This helps to reduce corrosion, to increase filter lifetime and to reduce moisture throughout the system.
DF 2100 droplet separator is designed for use in many applications, for example: air intakes, condensate removal behind cooling coils, as an air straightener before spray humidifiers, in air washers etc. The unit is suitable for use at face velocities between 2 and 6 m/s. The streamlined separator deflects the droplet laden gas stream; as a result the momentum of the droplets causes them to impinge onto the profile surface. The droplets coalesce together and form a liquid film; the influence of gravity causes the liquid to drain to the bottom of the profiles. Specially shaped separation chambers improve performance by enhancing the separation of finer droplets and ensuring problem free discharge of liquid. To avoid “flooding” of the profiles and the possibility of re-entrainment of the separated liquid, the height of the profile sections of droplet separators is normally limited to 2,500 mm.
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!