除湿机 / Rental units

ComDry Rental

ComDry Rental

The ComDry series are portable dehumidifiers that are specially designed to control humidity and eliminate damaging condensation in any environment. The ComDry series of dehumidifiers are robustly built from corrosion resistant light weight material. A multifunction control panel provides a variety of control options making the ComDry extremely flexible and energy efficient. For the condensor version with pump select M170L and for drip drain condensor select M160L. The compact size give unlimited options for small spaces including storage and preservation, water works and construction.

  • Lightweight
  • Compact
  • Humidity / temp sensor
  • Reliable
  • Robust
  • Energy efficient

在ComDry Rental中比较产品

ComDry M160L Rental

 
 
 
 
 
 
 
 
 
 

160 N/A

 

ComDry M190Y Rental

 
 
 
 
 
 
 
 
 
 

190 N/A

 
N/A 0
19
38
57
76
95
114
133
152
171
190