进气口 / 屋顶进气口

Ridge air inlets

Ridge air inlets

By choosing the ideal solution to provide natural ventilation for your barn/stable, you greatly increase the livestock welfare and thereby your production yield.

  • Ideal combination of natural ventilation and optimum light dispersion in any form of barn or stable
  • Rigid, weather proof construction, designed to withstand the climate conditions in northern Europe
  • Double walled, 10 mm, UV resistant Lexan PC (PolyCarbonate) sheet material with 10 years limited warranty on light transmission
  • Optimal transparency
  • Wind deflectors made from corrugated metal sheets prevent rain, snow, hail and dirt from entering the barn/stable
  • Wind deflectors can be equipped with a manual or automatic closing system to seal of the barn/stable during extreme weather conditions
  • Varying height and width to accommodate individual requirements for air capacity and light dispersion
  • The ridge vent is part of the emergency ventilation in case of fire