除雾器

DCM Coalescer Candles

Other Mist Eliminators


     

    产品介绍

    Munters DCM type Coalescer candles are designed to eliminate finest solids and liquid particles from wet gas flows. The candles have an integrated prefilter considerably increasing the cartridges lifetime. Munters DCM Coalescer candles are particularly effective at removing the finest droplets and solid dust particles entrained in gas flows. Typically  they provide a removal efficiency of 99.9 % of 1 micron particles.

    DCM Coalescer candles are suited when dust particles, as well as fine droplets, are entrained in the gas. Such applications can  include natural gas cleaning, wet gas cleaning or processes inside the refinery. Compressor suction drums Natural gas cleaning devices Refinery
     

    • 下载
    产品单页 (178.71 kb)