加热器 / 间接空气加热器

VariMax™ OTH (Once-Through Heater)

VariMax™ OTH (Once-Through Heater)

The VariMax™ OTH (Once-Through Heater) is a high efficiency, industrial, indirect-fired gas heater used to heat process air streams without contaminating the air with the products of combustion. The OTH is well-suited for recirculating ovens, dryers, makeup-air applications in cold environments, and industrial processes with moderate temperature rises.

  • 80% min effectiveness
  • Up to 150°F rise
  • Up to 600°F discharge
  • Flanged for duct mounting
  • Optional gas train & control packages
  • Complete heater box supply
  • Complete heating packages available, including filters, dampers, fans and duct sections
  • Available in 6 pre-designed sizes: 800 MBTU - 3,500 MBTU