加热器 / 间接空气加热器

GFn air heaters

GFn air heaters

In AgHort, ideal climatic environment is essential as it influences productivity and health of livestock animals and plant growth. Heating and ventilation are important factors for accurate control of climatic environment in poultry housing or greenhouses. Indoor temperature, humidity and CO2 content are key elements and play a crucial role in achieving perfect climate.

  • Dedicated for AgHort applications i.e. poultry and greenhouse
  • Unique frame design for convenient handling, transportation and installation
  • Ergonomic design for comfortable maintenance and full accessibility
  • IP55 enclosure of critical components e.g. electrical control box, electric motor
  • Predisposed 5 poles plug socket for farm controller or room thermostat connection
  • Corrosion resistant as housing components are made in Munters Protect or stainless steel AISI 430 and combustion chamber made in stainless steel AISI 430
  • Safe design with photoelectric flame monitoring and overheating thermostat (airflow switch not needed)
  • Suitable for a wide variety of fuels i.e diesel oil (not bio-diesel) and winter diesel