风扇和滤光器 / 循环风机

Munters Drive in Circulation Fans

Munters Drive in Circulation Fans

Munters has engineered the latest advancement in motor technology by developing this unique motor drive system.

  • Reduce fan energy costs up to 40%
  • Nearly Maintenance Free - No Bearing maintanance, No belt replacement, No tensioner.
  • Reduce your carbon footprint
  • Optional modes - HE, HO and HR providing increased ventilation and savings
  • Qualifies for energy rebates
  • Patent Pending

在Munters Drive in Circulation Fans中比较产品

AX51 with Munters Drive

 
 
 
 
 
 
 
 
 
 

51 N/A

N/A 0
5
10
15
20
26
31
36
41
46
51