风扇和滤光器 / 风扇配件

FI fan insulation panel series

FI fan insulation panel series

Heating the inside of a building can be very expensive, especially if a lot of the heat generated is lost through areas of poor insulation. While the fan’s shutters provide an effective barrier to airflow when the fan is inactive, they do not provide an effective barrier to heat flow or heat loss.

  • Reduced heat loss through fans during winter by up to 7 times
  • Cost saving by reducing heating cost
  • Quick and easy to install and mount
  • Fits all Euroemme® extraction fans snugly
  • Can be installed on air inlet or exhaust sides of fans
  • Installation kits include all accessories required for installation
  • Can be fitted onto other brands of exhaust fans with similar dimensions