风扇和滤光器 / 循环风机

EDS series

EDS series

The EDS Series is the ideal air recirculation fan whenever high air movement capacity is required in ventilation systems for poultry.

  • Family members of the time proven Euroemme® fan range
  • High airflow capacity with excellent energy efficiency (EDS HE fans)
  • Low power consumption (EDS HE fans)
  • Direct drive system (EDS HE fans)
  • Patented shutter-opening device
  • Fan housing and Venturi made of corrosion resistant material Munters Protect
  • Special threaded bushes on fan’s side panels permit the fan to be easily hung

在EDS series中比较产品

Euroemme® EDS24 Air recirculator

 
 
 
 
 
 
 
 
 
 

24 inch

EDS24HE

 
 
 
 
 
 
 
 
 
 

24 inch

EDS30HE

 
 
 
 
 
 
 
 
 
 

30 inch

EDS36HE

 
 
 
 
 
 
 
 
 
 

36 inch

inch 0
4
7
11
14
18
22
25
29
32
36