风扇和滤光器 / 循环风机

AX series

AX series

Economical high performance AX fans in 36,48 & 51” from Aerotech with "air-foil" technology provide the features you like at a price you'll love. High efficiency and high airflow coupled with outstanding durability and reliability are hard to beat.

  • Outstanding value in noncorrosive environments
  • Cast-aluminum propellers feature limited lifetime warranty
  • Soft Start eliminating energy spikes (AX with Munters Drive)
  • High quality cast iron pillow block bearings assure longer life
  • Qualifies for most all regional energy rebates (AX with Munters Drive)

在AX series中比较产品

AX36" Fans

 
 
 
 
 
 
 
 
 
 

36 inch

AX48" fans

 
 
 
 
 
 
 
 
 
 

48 inch

AX51 with Munters Drive

 
 
 
 
 
 
 
 
 
 

51 inch

AX51" fans

 
 
 
 
 
 
 
 
 
 

51 inch

inch 0
5
10
15
20
26
31
36
41
46
51