除湿机 / 含冷冻系统的除湿机

Revolution LGR移动式空气冷冻除湿机组

DriEaz dehumidifiers

  • Compact design
  • Pump with 12.2 metres tube
  • Portable with soft "non-marking" rubber wheels
  • Dent-resistant polyethylene housing
  • 7.6 metres power cord
  • Efficient air filter
  • High capacity relative to the size

 

产品介绍

This state-of-the-art technology (LGR) ensures 33-50% higher dehumidification capacity compared to other refrigerant dehumidifiers with the same installed effect. The technology makes it possible for Revolution – unlike conventional refrigerant dehumidifiers – to have a high dehumidification capacity even at lower values for temperature and humidity.

Revolution has a rugged rotomolded housing with lifelong guarantee, and the clever design makes it easy to stack up to 3 dehumidifiers on top of each other, with the result of quicker and more efficient packing of the truck as well as saving space when stored.

Revolution can be used for permanent installations but it is especially designed for all types of restoration tasks. The very compact design makes Revolution very suitable for dehumidifying of e.g. crawlways and smaller rooms such as kitchens and bathrooms.