除湿机 / 含冷冻系统的除湿机

MK30D

MK Series

  • Digital multifunctional display
  • High mobility
  • High dehumidification capacity
  • Built-in RH/T sensor for hygrostat function
  • Environmentally friendly refrigerant R134a
  • Robust
  • Hour meter
  • External signal for Operation and Alarm

选项

  • 墙装托架
  • 排水泵设备
  • 外部恒湿设备

产品介绍

Cooling dehumidifiers with digital display
Modern technology can only be accomplished with the help of digital components. Consequently Munters MK-series, utilizing a built-in RH/T sensor in combination with the digital multifunctional display, guarantees intelligent as well as cost effective dehumidification.
Their most suitable area of use is within the water and fire damage restoration business as well as the construction industry. Of course they also protect pipes and fittings from corrosion and condensate in waterworks. They can also be used reducing relative humidity in storage rooms, cellars, archives and other limited storage spaces. The dehumidifiers are equipped with adjustable handles to increase flexibility. For higher mobility as well as protection of inventory bumpers and wheels are covered with rubber. Accessories like drainage pump, external hygrostat and wall brackets put the finishing touch to the Munters MK dehumidifiers.
The dehumidification as such takes place in the cooling coil(evaporator) of the dehumidifier following the principle of a water trap. An axial fan pulls ambient air through a coil cooling the air below dew point. Water condensates and is collected in a water tank or a drainage hose. The cooled and dehumidified air is pulled further through a heating coil (condenser) and regains its heat. The additional heat of the compressor results in a slight increase of temperature. By recirculating the air the dehumidification happens fast, effective and careful.

专家服务

您可以提交如下信息与我们联系。
蒙特团队中的一位成员将尽快给您答复。