除湿机 / 全空气处理机组

ICA-2000

Integrated Custom Air Handler (ICA)

  • Energy efficient
  • 30-99% HEPA filters
  • No-through metal design prevents sweating
  • Full contact rotor seal
  • Advanced selection software
  • Purge configuration for low dew point conditions
  • Utilizes PowerPurge™ technology

选项

  • 旁通
  • 冷水制冷
  • DX 或冷水
  • 食品级建筑
  • 加湿
  • 湿度控制系统

产品介绍

Munters Integrated Custom Air Handler (ICA) simplifies incorporating humidity control into your building or manufacturing process. Now, integrating a desiccant dehumidifier with other air conditioning components has been made easy with a truly state-of-the-art dehumidification system. Using advanced selection software, you and your Munters sales engineer can create the perfect system for your application.

Munters ICA-2000 is available in multiple configurations capable of processing up to 15,680 cfm and can hold conditions as rigorous as a -70º F dewpoint with dependability. This system includes a dehumidifier with five desiccant options and eleven rotor sizes, high performance heating and cooling coils, refrigeration package, supply and return HEPA filters and the piece of mind knowing your system is NRTL approved to UL standards and is manufactured in an ISO 9001:2000 certified facility.