除湿机 / 其他

Accessory: Dust filter bag

Fans


     

    产品介绍

    For coarse filtration in relation to e.g. demolition tasks, the dust filter bag is perfect. It is easily attached to the Vortex fan with a clamp with a snap lock. The filter bag (305 mm) is 3 metres long, filter class G3. For very dusty demolition applications where, for example, our air cleaner HEPA500 is used, the Vortex with dust filter bag can be used as pre-filtration for optimised dust reduction.