冷风机和加湿器

STS (steam-to-steam)

DriSteem

  • Easy installation
  • Energy efficient
  • Easy to maintain
  • Economical and easy to operate
  • Numerous options available

选项

  • 加湿

产品介绍

The STS humidifier creates chemical-free humidification steam using boiler steam as its energy source. It accomplishes this by using boiler steam in its heat exchanger to vaporize clean fill water into humidification steam. It's a closed-loop system, so no boiler steam or chemicals enter the humidified space; they return to the boiler. STS is compatible with all water types.

Capacity range: 9,1-726 kg/h for each unit; link up to 16 units for capacity up to 11612 kg/h.