冷风机和加湿器

GTS (gas-to-steam)

DriSteem

  • Easy installation
  • Energy efficient
  • Easy to maintain
  • Economical and easy to operate
  • Numerous options available

选项

  • 加湿

产品介绍

Lowest operating cost for a steam-generating humidifier. The robust GTS humidifier provides a broad capacity range and is compatible with all water types. Application flexibility and full burner modulation make GTS the ideal choice for almost any application.

Capacity range: 34-272 kg/h for each unit; link up to 16 units for capacity up to 4354 kg/h.