冷风机和加湿器 / 直接蒸发式制冷机组

DCP evaporative cooling series

DCP evaporative cooling series

The refreshing DCP unit is a compact evaporative air cooling unit and is suitable for numerous fields of applications: specifically greenhouse, poultry, pig (swine) and dairy applications.

  • Pre-coated housing
  • Tank manufactured in thermoplastic material
  • Electrical motor with IP55 protection grade.
  • Contains CELdek® 7090-15 evaporative cooling pads
  • Circulation water unit is CE approved.
  • Complete plumbing kit incorporated
  • Electrical enclosure with safety and control switchgear
  • Single-phase as option