温湿度控制 / 农业控制系统

Platinum Pro农业温湿度控制器

农场控制器 CC 系列

  • FarmHand 温度、相对湿度监控
  • Farm Hand 继电器及变速输出
  • Farm Hand 适用于通风分级控制
  • FarmMaster / FarmCenter 经济节约的解决方案,更适合供排列紧凑的小型栏舍进行复杂的人工 气候控制
  • 经济节约的解决方案,更适合供排列紧凑的小型栏舍进行复杂的人工 气候控制
  • 功能广泛的FarmCenter用户界面
  • 全功能控制器 Farm Master/Farm Center
  • FarmPro 对养殖舍内的多项功能实施全面控制

 

产品介绍

 

Munters Platinum Pro, the Next Generation in Climate Control, provides poultry and livestock farmers with vastly expanded capabilities. Besides providing complete control over all aspects of house management (including climate control, feed and water management, and more), the Platinum Pro’s upgraded functionality is designed for large buildings and extends this control to new levels. Platinum Pro supports management over multiple extension units and input/output devices, allowing simple management over even the largest operations.

Platinum Pro also supports Munters Drive Ventilation Fan, which features variable speeds, quality and reliability, low noise levels, minimum maintenance requirements, while offers up to a 40% reduction inelectrical usage.