除湿机 / 其他

HCE Series

HCE Series

Munters HCE series dehumidifiers are designed to efficiently dehumidify across a broad range of moisture levels.

  • Weather-tight construction for indoor or outdoor use
  • Low profile cassette design
  • Quick access for easy maintenance
  • Sectored wheel
  • Modulating electric, gas or steam reactivation
  • Multiple blower orientations
  • Long life bearings, motors and gear reducer

在HCE Series中比较产品

HCE 15000

 
 
 
 
 
 
 
 
 
 

15000 cfm

HCE 20000

 
 
 
 
 
 
 
 
 
 

20000 cfm

HCE 30000

 
 
 
 
 
 
 
 
 
 

30000 cfm

HCE 40000

 
 
 
 
 
 
 
 
 
 

40000 cfm

cfm 0
4000
8000
12000
16000
20000
24000
28000
32000
36000
40000