温湿度控制 / 农业控制系统

Farm Easy CCU5000农业温湿度控制器

农场控制器 CC 系列

  • FarmHand 温度、相对湿度监控
  • Farm Hand 继电器及变速输出
  • Farm Hand 适用于通风分级控制
  • FarmMaster / FarmCenter 经济节约的解决方案,更适合供排列紧凑的小型栏舍进行复杂的人工 气候控制
  • 经济节约的解决方案,更适合供排列紧凑的小型栏舍进行复杂的人工 气候控制
  • 功能广泛的FarmCenter用户界面
  • 全功能控制器 Farm Master/Farm Center
  • FarmPro 对养殖舍内的多项功能实施全面控制

 

产品介绍

 

To ensure solution for each structure, each of the controllers is configurable to control different types of equipment such as fans and pumps to CELdek evaporative cooling pads, heaters and many more. Stable growth conditions around the animals can easily be created by environmental inputs into the control algorithms. Amongst other environmental inputs that can be read are air temperature, air humidity, animal water consumption and feed consumption. Up to date management information can be extracted from the CC range of controllers through a conventional PC by networking the PC and controllers. Via such a network controller settings can be updated with the click of a button; water or feed consumption can be displayed; equipment status and sensor readings can be viewed; all from the comfort of the site office or even a remote office. Part of the extensive product support package offered by Munters comprises all the necessary hardware and software for networking of the controllers. Things can go wrong. Exactly for this reason it is necessary to have alarm outputs or free standing alarm units to warn in case there are any threats to investment. Once again Munters also off er the necessary complementary products.

  • 下载
手册 (5.05 MB)