温湿度控制 / 配件

Static Pressure Sensor - FC1125

Agricultural/Horticultural Control Accessories

  • Power Units
  • Inlet Controller
  • Backup Relay Box
  • Breakers
  • Manual Speed Control
  • RH Sensor

 

产品介绍

Static Pressure Sensor - Electronic S.P Module
The pressure sensor has a range from 0.0-0.4"WC. Includes 9ft. of 3/16" I.D. tubing and two white plastic filters for the ends. Requires a two wire connection.