进气口 / 卷帘

MSC: Munters Simplex Curtain

MSC: Munters Simplex Curtain

Simplex curtain is a solution designed for use in dairy, swine or poultry stables. The curtain protects the animals against the elements and can in fact replace the entire wall or parts of the wall while operating as ventilation equipment in the stable.

  • Curtain protects against wind and severe weather conditions
  • Variable opening
  • Manufactured in UV resistant PVC coated high tenacity polyester
  • Anti-static treatment repels dirt (straw, sand, dust)
  • Optimal light transmission
  • Operated either semi-automatic or flly automatic
  • Curtain opens from top down