进气口 / 屋顶进气口

Ridge ventilation, aluminium with fixed or adjustable opening

Ridge Ventilation, alu

  • Ideal combination of natural ventilation and optimum light dispersion in any form of barn/stable
  • Rigid, weather proof construction, designed to withstand the climate conditions in northern Europe
  • Double walled, 10 mm, UV resistant Lexan PC (PolyCarbonate) sheet material with 10 years limited warranty on light transmission
  • Optimal transparency
  • Wind deflectors made from corrugated metal sheets prevent rain, snow, hail and dirt from entering the barn/stable
  • Wind deflectors can be equipped with a manual or automatic closing system to seal of the barn/stable during extreme weather conditions
  • Varying height and width to accommodate individual requirements for air capacity and light dispersion
  • The ridge vent is part of the emergency ventilation in case of fire

 

产品介绍

The ridge can replace part of the roof, mounted with either fixed or adjustable opening. If
the Ridge ventilation mounted with adjustable opening, the opening can be operated by a
damper motor or manual winch. Both versions can be equipped with a Bird net.