销售地区
Denmark, Finland, Ireland, Sweden, United Kingdom, Norway, Europe, Middle East, Africa
进气口 / 屋顶进气口
Ridge Ventilation, alu
Ridge Ventilation, alu
By choosing the ideal solution to provide natural ventilation for your barn/stable, you greatly
increase the livestock welfare and thereby your production yield. Munters ridge ventilation,
aluminium provides an excellent combination of ventilation and light dispersion as an
integral part of the natural ventilation for livestock barns and stables.
- Ideal combination of natural ventilation and optimum light dispersion in any form of barn/stable
- Rigid, weather proof construction, designed to withstand the climate conditions in northern Europe
- Double walled, 10 mm, UV resistant Lexan PC (PolyCarbonate) sheet material with 10 years limited warranty on light transmission
- Optimal transparency
- Wind deflectors made from corrugated metal sheets prevent rain, snow, hail and dirt from entering the barn/stable
- Wind deflectors can be equipped with a manual or automatic closing system to seal of the barn/stable during extreme weather conditions
- Varying height and width to accommodate individual requirements for air capacity and light dispersion
- The ridge vent is part of the emergency ventilation in case of fire